Limit Switch Body, Limit Switches Xc Standard, Zckj, Fixed, W/O Display, 2Nc, Slow Break, M20

ZCKJ7H29
Be the first one to review this.
Limit switch body, Limit switches XC Standard, ZCKJ, fixed, w/o display, 2NC, slow break, M20
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. The Fixed Body Is An Accessory Of Limit Switch. It Has 2 Normally Closed Slow-Break, Simultaneous Contacts. It Is A Safety Switch Body With A Rated Operating Current Of 3A At 240V Ac And.27A At 250V Dc, Conventional Enclosed Thermal Current Of 10A And Rated Insulation Voltage Of 500V. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Entry Tapped For M20 X 1.5 Cable Gland. It Offers Electrical Durability Of About 5 Million Operating Cycles. It Is An Ip66 And Ik07 Rated Product. It Is A Fixed Body, Made Of Metal. Its Dimensions Are 40Mm (Width) X 44Mm (Depth) X 77Mm (Height) And Weighs.31Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining Tools, Food And Beverage, Service Sector, Etc. It Is Associated With Zcke06, Zcke67, Zcke619, Zcke66, Zcke62, Zcke08, Zcke63, Zcke05, Zcke65, Zcke21, Zcke629, Zcke23, Zcke61 And Zcke64 Limit Switch Heads. It Is Compatible With Xckj Limit Switches. Limit Switches For Contact Sensing Of Inflexible Objects. The Most Comprehensive Offer Of Limit Switches To Fit Every Need. High Quality Of Products And Worldwide Availability Guarantee In A Short Delivery Time. Ex Osiswitch, Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Miniature And Classic Limit Switches Ranges.

Product Details

SKU ZCKJ7H29
Part Number ZCKJ7H29
Price ZAR 1,330.94
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch Body, Limit Switches Xc Standard, Zckj, Fixed, W/O Display, 2Nc, Slow Break, M20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.