
calcActive())">
Limit Switch Body, Limit Switches Xc Standard, Zckj, Fixed, W/O Display, 2 No, Slow Break, M20
ZCKJ8H29
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZCKJ8H29
Limit Switch Body, Limit Switches Xc Standard, Zckj, Fixed, W/O Display, 2 No, Slow Break, M20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. It Is A Limit Switch Fixed Body. It Has 2 Normally Opened, Slow-Break, Simultaneous Contacts Without Positive Opening Operation. It Has 2 Poles With Silver Plated Contacts. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Entry Tapped For M20 X 1.5 Cable Gland. It Is An Ip66 And Ik07 Rated Product. It Is A Switch With A Rated Operational Current Of 3A At 240V Ac,.27A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. It Offers Long Electrical Life With Electrical Durability Of About 5 Million Operating Cycles. The Limit Switch Body Is Made Of Metal. Its Dimensions Are 40Mm (Width) X 44Mm (Depth) X 77Mm (Height) And Weighs.31Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. It Is Compatible With Xckj Series Limit Switches. Limit Switches For Contact Sensing Of Inflexible Objects. High Quality Of Products And Worldwide Availability Guarantee In A Short Delivery Time. A Comprehensive Offer Of Contacts For A Simpler And Safer Machine Design. Ex Osiswitch, Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Miniature And Classic Limit Switches Ranges.
Product Details
SKU | ZCKJ8H29 |
---|---|
Part Number | ZCKJ8H29 |
Price | ZARÂ 1,237.24 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review