
calcActive())">
Limit Switch Body, Limit Switches Xc Standard, Zc2J, Fixed, Without Display, 2C/O
ZC2JC4
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZC2JC4
Limit Switch Body, Limit Switches Xc Standard, Zc2J, Fixed, Without Display, 2C/O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xc Special Range, An Offer Of Limit Switches. This Limit Switch Fixed Body Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 Change Over, Snap Action Contacts Without Positive Opening Operation. It Has 2 Poles With Silver Plated Contacts. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Tapped Entry For Pg13.5 Cable Gland (Included). It Is An Ip65 And Ik08 Rated Product. It Is A Switch With A Rated Operational Current Of 3A At 240V Ac,.27A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. It Offers Long Electrical Life With Electrical Durability Of About 5 Million Operating Cycles. The Limit Switch Body Is Made Of Metal. Its Dimensions Are 40Mm (Width) X 41Mm (Depth) X 81Mm (Height) And Weighs.355Kg. It Is Compatible With Xc2J Series Limit Switches. Its Associated Heads Are Zc2Je06, Zc2Je04, Zc2Je82, Zc2Je85, Zc2Je81, Zc2Je83, Zc2Je84 And Zc2Je07. Special Format Limit Switches For Severe Environments.
Product Details
SKU | ZC2JC4 |
---|---|
Part Number | ZC2JC4 |
Price | ZARÂ 4,926.04 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review