
calcActive())">
Led Pilot Light With Integral Lens Cap, Harmony Xvl, Ø 12, Ip40/Ip65, Red, Covered Included, 48 V, Lugs
XVLA344
ZAR 439.07
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVLA344
Led Pilot Light With Integral Lens Cap, Harmony Xvl, Ø 12, Ip40/Ip65, Red, Covered Included, 48 V, Lugs
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Led Pilot Light With Integral Lens Cap, Harmony Xvl, Ø 12, Ip40/Ip65, Red, Covered Included, 48 V, Lugs
ZAR 439.07
Description
This Harmony Xvla344 Is A Red Pilot Light Diameter 12Mm. Its Degree Of Protection Is Ip40/Ip65 (With Seal). It Has Covered Led Included, 48V, Lugs Connection. It Is Part Of The Range Harmony Xvl Diameter 8-12 Mm Plastic Pilot Lights.
Product Details
SKU | XVLA344 |
---|---|
Part Number | XVLA344 |
Price | ZAR 439.07 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review