
calcActive())">
Latching Emergency Stop Trip Wire Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, Rope Pull E Xy2Ce, Rh Side -2Nc, Booted Pushbutton
XY2CE1A270EX
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XY2CE1A270EX
Latching Emergency Stop Trip Wire Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, Rope Pull E Xy2Ce, Rh Side -2Nc, Booted Pushbutton
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xy2 Atex D Range, An Offer Of Emergency Stop Rope Pull Switches For Explosive Atmospheres Dust. This Emergency Stop Rope Pull Switch Has 2 Normally Closed Contacts With Positive Opening Operation. It Is A Switch With A Rated Operational Current Of.27A At 250V Ac, 3A At 240V Ac And A Conventional Enclosed Thermal Current Of 10A. The Trigger Cable Anchor Point At Right Hand Side. It Can Reset By Booted Pushbutton. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Plain Hole For Iso M20 Cable Gland, 2 Plain Hole With Blanking Plug. The Switch Offers Short-Circuit Protection Of 10A With Cartridge Fuse Type Gg Conforming To En/Iec 60269. It Offers Long Mechanical Durability Which Is About 60000 Operating Cycles. It Is An Ip65 Rated Product. The Casing Is Made Of Zamak (Red) With Stainless Steel Cover. Its Dimensions Are 195Mm (Width) X 105Mm (Depth) X 142Mm (Height). It Is Intended For All Machine Applications Like Woodworking Machines, Shears, Conveyor Systems, Printing Machines, Textile Machines, Rolling Mills, Test Laboratories, Paint Shops, Surface Treatment Works, Etc. This Product Is Certified By Ineris4Atex0015 And Iec-Ex Ine 16.0001X. It Meets En/Iec 60079-0 And En/Iec 60079-31 Standards. These Emergency Stop Rope Pull Switches Can Be Equipped With Trip Indicators, Cable Tension Adjustment Can Be Performed Using A Turnbuckle. A Range Of Compact And Robust Emergency Stops Designed To Operate In Hazardous Environments, Mainly Dust Zone 21 And 22. They Are Intended For All Machines Requiring Stopping Of Dangerous Movement In The Immediate Vicinity Of The Machine. These Emergency Stop Rope Pull Switches Are Essential In Premises And On Machines That Pose A Potential Hazard During Operation. Operators Must Be Able To Activate The Emergency Stop From Any Point Within Their Work Area.
Product Details
SKU | XY2CE1A270EX |
---|---|
Part Number | XY2CE1A270EX |
Price | ZARÂ 23,147.76 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review