
calcActive())">
Latching Emergency Stop Rope Pull Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, Lh Side, 2Nc+2No, Pilot Light 130 V
XY2CE2A296
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XY2CE2A296
Latching Emergency Stop Rope Pull Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, Lh Side, 2Nc+2No, Pilot Light 130 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xy2C Range, An Offer Of Emergency Stop Rope Pull Switches. This Emergency Stop Rope Pull Switch Has 2 Normally Closed + 2 Normally Opened, Slow-Break Contacts With Positive Opening Operation. It Is A Switch With A Rated Operational Current Of.27A At 250V Ac, 3A At 240V Ac And A Conventional Enclosed Thermal Current Of 10A. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 3 Plain Hole For Pg13.5 Or Iso M20 Cable Gland. The Trigger Cable Anchor Point At Left Hand Side. It Can Reset By Booted Pushbutton. It Offers Long Mechanical Durability Which Is About 60000 Operating Cycles. It Is An Ip66 Rated Product. The Casing Is Made Of Zamak (Red) With Stainless Steel Cover. It Weighs 1.47Kg. It Is Intended For All Machine Applications Like Woodworking Machines, Shears, Conveyor Systems, Printing Machines, Textile Machines, Rolling Mills, Test Laboratories, Paint Shops, Surface Treatment Works, Etc. This Product Is Certified By Ccc, Csa And Ul. It Meets Csa C22.2 No 14, En/Iso 13850, En/Iec 60947-5-1, En/Iec 60204-1, En/Iec 60947-5-5, Ul 508 Machinery Directive 2006/42/Ec And Work Equipment Directive 2009/104/Ec Standards. These Emergency Stop Rope Pull Switches Can Be Equipped With Trip Indicators, Cable Tension Adjustment Can Be Performed Using A Turnbuckle. The Emergency Stop Rope Pull Switch Is Intended For All Machines Requiring Stopping Of Dangerous Movement In The Immediate Vicinity Of The Machine. The Emergency Stop Rope Pull Switch Is Designed To Avert Hazards (Dangerous Phenomena) At The Earliest Possible Moment Or To Reduce Risks Which Could Cause Injury To Persons Or Damage Either To Machines Or Work In Progress.
Product Details
SKU | XY2CE2A296 |
---|---|
Part Number | XY2CE2A296 |
Price | ZARÂ 10,247.65 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review