
calcActive())">
Latching Emergency Stop Rope Pull Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, E Xy2Cj, Straight, 1Nc+1 No, Iso M20
XY2CJS15H29
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XY2CJS15H29
Latching Emergency Stop Rope Pull Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, E Xy2Cj, Straight, 1Nc+1 No, Iso M20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xy2C Range, An Offer Of Emergency Stop Rope Pull Switches. This Emergency Stop Rope Pull Switch Has 1 Nc And 1 No, Slow Break Contacts With The Positive Opening Operation. The Switch With A Rated Operating Current Of 3A At 240V Ac,.27A At 250V Dc And Conventional Enclosed Thermal Current Of 10A. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Tapped Entry For Iso M20 Cable Gland. The Trigger Cable Anchor Point At Right Or Left Hand Sides. It Offers Long Mechanical Durability Of About 1,00,000 Operating Cycles. It Is An Ip66/Ip67 Rated Product. The Casing Is Made Of Zamak (Red) With Galvanized Steel Cover. It Weighs.455Kg. It Is Suitable For Woodworking Machines, Conveyor Systems, Printing Machines, Textile Machines, Rolling Mills, Test Laboratories And Surface Treatment Works. This Product Is Certified By Ce, Csa, Ccc, Eac And Ul. It Meets Csa C22.2 No 14, En/Iso 13850, En/Iec 60947-5-1, En/Iec 60947-5-5, En/Iec 60204-1 And Ul 508 Standards. The Xy2 Line Of Switches Come In A Robust Metal Enclosure So They Can Be Used In Severe Environments And They Conform To En/Iso 13850 And En/Iec 60947-5-5. Xy2 Range Emergency Stop Rope Pull Switch Is Intended For All Machines Requiring Stopping Of A Dangerous Movement In The Immediate Vicinity Of The Machine.
Product Details
SKU | XY2CJS15H29 |
---|---|
Part Number | XY2CJS15H29 |
Price | ZARÂ 1,699.61 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review