
calcActive())">
Latching Emergency Stop Rope Pull Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, E Xy2Ch, 1Nc+1 No, Flush Pushbutton
XY2CH13150
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XY2CH13150
Latching Emergency Stop Rope Pull Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, E Xy2Ch, 1Nc+1 No, Flush Pushbutton
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xy2C Range, An Offer Of Emergency Stop Rope Pull Switches. This Emergency Stop Rope Pull Switch Has 1 Normally Closed + 1 Normally Opened, Slow-Break Contacts With Positive Opening Operation. It Is A Switch With A Rated Operational Current Of.27A At 250V Ac, 3A At 240V Ac And A Conventional Enclosed Thermal Current Of 10A. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 3 Tapped Entry For Pg13.5 Cable Gland. The Trigger Cable Anchor Point At Left Hand And Right Hand Side. It Can Reset By Flush Pushbutton. It Offers Long Mechanical Durability Which Is About 800000 Operating Cycles. It Is An Ip65 Rated Product. The Casing Is Made Of Zamak (Red) With Stainless Steel Cover. Its Dimensions Are 68Mm (Width) X 95Mm (Depth) X 201Mm (Height) And Weighs.865Kg. It Is Intended For All Machine Applications Like Woodworking Machines, Shears, Conveyor Systems, Printing Machines, Textile Machines, Rolling Mills, Test Laboratories, Paint Shops, Surface Treatment Works, Etc. This Product Is Certified By Ccc And Ul. It Meets En/Iso 13850, En/Iec 60947-5-1, En/Iec 60204-1, En/Iec 60947-5-5, Machinery Directive 2006/42/Ec And Work Equipment Directive 2009/104/Ec Standards. These Emergency Stop Rope Pull Switches Can Be Equipped With Trip Indicators, Cable Tension Adjustment Can Be Performed Using A Turnbuckle. The Emergency Stop Rope Pull Switch Is Intended For All Machines Requiring Stopping Of Dangerous Movement In The Immediate Vicinity Of The Machine. The Emergency Stop Rope Pull Switch Is Designed To Avert Hazards (Dangerous Phenomena) At The Earliest Possible Moment Or To Reduce Risks Which Could Cause Injury To Persons Or Damage Either To Machines Or Work In Progress.
Product Details
SKU | XY2CH13150 |
---|---|
Part Number | XY2CH13150 |
Price | ZARÂ 4,950.16 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review