
calcActive())">
Keypad-Touchscreen Panel Color - 320 X 240 Pixels Qvga- 5.7" - Tft Lcd
HMIGK2310
ZARÂ 49,085.54
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

HMIGK2310
Keypad-Touchscreen Panel Color - 320 X 240 Pixels Qvga- 5.7" - Tft Lcd
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Keypad-Touchscreen Panel Color - 320 X 240 Pixels Qvga- 5.7" - Tft Lcd
ZARÂ 49,085.54
Description
This Magelis Gk Keypad-Touchscreen Operator Interface (Hmi) Is Supplied With 24V Dc, Has A 5.7 Color Tft Lcd Display With, 320 X 240 Pixels (Qvga), A Complete Keypad And 128Mb Eprom. It Also Has 1 Sd Card Slot, 1 Host + 1 Mini-B Usb Ports, 1 Rs232C Port, 1 Rs485 Port And 1 Ethernet Tcp/Ip Port. It Is Ideal For Complete Control Of An Automation System In Industry Such As Complex Machines, Cnc Machines, Food & Beverage Machines And Pharmaceutical Industry. The Screen Displays Text Messages, Graphic Objects And Mimic Diagrams, Control And Configuration Of Data. It Also Offers 14 Dynamic Function Keys, 10 Static Function Keys, 12 Alphanumeric Keys, 8 Service Keys And An Industrial Mouse Pointer. Its Rs485 Host Port Makes It Ideal To Supervise And Control Simple Systems And Machines.
Product Details
SKU | HMIGK2310 |
---|---|
Part Number | HMIGK2310 |
Price | ZARÂ 49,085.54 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review