Key Selector Switch Head - 2 Pos. - Stay Put - Withdrawal Left/Right-Hand Pos.

ZA2BG4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Head For Selector Switch Is A Separate Component Of The Range Of Pendant Control Stations Harmony Xac. It Has A Dark Grey Plastic Bezel. It Is Supplied With Key Operated Knob (Key N° 455). It Features 2 Positions Maintained, At 90°. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product. It Is Easily Installed And Replaced On Xac Pendant Control Stations In Diameter 22.5Mm Cut-Out. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65. It Weighs 20G. It Is Iec 60947-5-1, Ul 508 And Csa C22.2 N° 14 Compliant.

Product Details

SKU ZA2BG4
Part Number ZA2BG4
Price ZAR 1,185.57
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Key Selector Switch Head - 2 Pos. - Stay Put - Withdrawal Left/Right-Hand Pos.
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.