
calcActive())">
Jumper Cable Xz, Male Straight M12 4 Pin, Female Straight M12 4 Pin, Pur 2 M
XZCR1511041C2
ZARÂ 707.46
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XZCR1511041C2
Jumper Cable Xz, Male Straight M12 4 Pin, Female Straight M12 4 Pin, Pur 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Jumper Cable Xz, Male Straight M12 4 Pin, Female Straight M12 4 Pin, Pur 2 M
ZARÂ 707.46
Description
This Product Is Part Of The Xz Range, An Offer Of Cabling Accessories. This Jumper Cable With 4-Pin M12 Male To 4-Pin M12 Female Straight Connector Features Screw-On Technology. It Has A 5000Mohm Maximum Resistance Across Terminals And ≥1000Mohm Insulation Resistance. It Is Jumper Cable With A Rated Operational Voltage Of 250V Ac, 300V Dc And A Rated Current Of 4A. It Is An Ip65, Ip67 And Ip69K Rated Product. It Weighs.095Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Culus. The Range Of Machine Wiring Connectors And Cordsets Has Been Designed For Optimal User-Friendliness, Simplifying Connection And Providing Quick And Safe Reference Identification. Improved Connection Of Sensors To The Enclosure.
Product Details
SKU | XZCR1511041C2 |
---|---|
Part Number | XZCR1511041C2 |
Price | ZARÂ 707.46 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review