
calcActive())">
Joystick Controller - Ø 30 - 5 Positions - Spring Return With Latch- W/O Contact
9001K34
ZAR 3,288.09
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001K34
Joystick Controller - Ø 30 - 5 Positions - Spring Return With Latch- W/O Contact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Joystick Controller - Ø 30 - 5 Positions - Spring Return With Latch- W/O Contact
ZAR 3,288.09
Description
This Joystick Controller Is Part Of The Range Harmony 9001 K Diameter 30Mm Metal Push Buttons, Switches, Pilot Lights. It Features A 80Mm Long Operator Shaft And 5 Positions Spring Return With Latch. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Out. The 30 Mm Harmony Range Offers A Large Choice Of Robust And Reliable Products To Meet A Great Number Of Applications In Heavy Industries Such As Petrochemy, Metallurgy, Mining Oil And Gas Wastewater Treatment, Automobile Manufacturing. It Is Ul Listed And Csa Certified, Ce Declaration Of Conformity And Rohs Compliant.
Product Details
SKU | 9001K34 |
---|---|
Part Number | 9001K34 |
Price | ZAR 3,288.09 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review