
calcActive())">
Joystick Controller - Ø 30 - 3 Horizontal Positions Spring Return - W/O Contact
9001K71
ZAR 2,793.91
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001K71
Joystick Controller - Ø 30 - 3 Horizontal Positions Spring Return - W/O Contact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Joystick Controller - Ø 30 - 3 Horizontal Positions Spring Return - W/O Contact
ZAR 2,793.91
Description
This Harmony 9001K, Joystick Controller Has 3 Positions, Operates With Spring Return To Center Position Mechanism. It Has A Chromium-Plated Metal Bezel. This Complete Joystick Controller Provides An Ergonomic Interface For Controlling Your Machines. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Classic Screw-Clamp Connections. It Provides A Smooth And Precise Control Of Your Machine In A Variety Of Industrial Applications. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Metal Bezel And Body Ensures Product Continues To Operate Even After Severe Accidents.
Product Details
SKU | 9001K71 |
---|---|
Part Number | 9001K71 |
Price | ZAR 2,793.91 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review