
calcActive())">
Isolated Analog Input Module X80 - 4 Inputs - Severe
BMXAMI0410H
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXAMI0410H
Isolated Analog Input Module X80 - 4 Inputs - Severe
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Analogue Input Module Has 4 Inputs With 16Bit Resolution For Severe Environments. It Is An Input Module With A Power Consumption Of 1.3W At 24V Dc. This Ruggedized Product Can Be Used In More Severe Environments, And Operate In An Extended Temperature Range, From -25°C To +70°C. It Is Furnished With 20-Way Connector For Electrical Connection. It Is An Ip20 Rated Product. It Weighs.143Kg. It Is Suitable For Medium To Large Process And Severe Environments Applications. This Product Is Certified By Eac, Rcm, Ul, Csa, Iec-Ex, Merchant Navy, Atex, Ce. It Meets Iec 61131-2, Csa C22.2 No 142, Csa C22.2 No 213 And Ul 508 Standards. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).
Product Details
SKU | BMXAMI0410H |
---|---|
Part Number | BMXAMI0410H |
Price | ZARÂ 21,996.34 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review