
calcActive())">
Ipri Signal Protection - 4 Poles - 0.3A - 48 V
A9L16339
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9L16339
Ipri Signal Protection - 4 Poles - 0.3A - 48 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Ipri Is A Surge Arrester Protecting Against Overvoltage Related To Lightning Strikes. It Is An Analogue Telephone Line Protection. The Iprc Surge Arrester Wired In Series To The Private Installation Input Protects Telephones, Modems. The Uc Maximum Continuous Operating Voltage In Common Mode (Between Phase And Earth) Is 37 Vac Or 53Vdc. The Uc Maximum Continuous Operating Voltage In Differential Mode (Between Phase And Neutral) Is 37Vac Or 53Vdc. The Up Voltage Protection Level Is 70V In Differential Mode (Between Phase And Neutral) And In Common Mode (Between Phase And Earth). The Ue Rated Operational Voltage Is 48Vdc +/- 10%. The Product Colour Is White (Ral9003).The Dimensions Are (W) 18Mm X (H) 90Mm X (D) 66Mm. The Weight Is 65G. The Degree Of Protection Is Ip20 And Ip40 In Modular Enclosure. The Operating Temperature Is -25°C To 60°C. The Storage Temperature Is -40°C To 85°C.
Product Details
SKU | A9L16339 |
---|---|
Part Number | A9L16339 |
Price | ZARÂ 4,381.91 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review