
calcActive())">
Iprd8 Modular Surge Arrester - 3P - 350V
A9L08300
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9L08300
Iprd8 Modular Surge Arrester - 3P - 350V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Iprd8 Surge Arrester Protects 3P Installations. It Allows Quick Replacement Of Damaged Cartridges. The Imax Maximum Discharge Current Is 8Ka .The In Nominal Discharge Current Is 2.5Ka. The Iprd8R Ensures Secondary Protection Of Loads To Be Protected And Is Placed In Cascade With The Incoming Surge Arresters. This Surge Arrester Is Required When The Loads To Be Protected Are At A Distance Of More Than 10 M From The Incoming Surge Arrester. The Uc Maximum Continuous Operating Voltage In Common Mode (Between Phase And Earth) Is 350Vac. The Up Voltage Protection Level In Common Mode (Between Phase And Earth) Is 1.2Kv. The Ue Rated Operational Voltage Is 230Vac Or 400Vac +/- 10%. The Product Colour Is White (Ral9003).The Dimensions Are (W) 54Mm X (H) 85Mm X (D) 69Mm. The Weight Is 340G. The Degree Of Protection Is Ip20 And Ip40 In Modular Enclosure. The Operating Temperature Is -25°C To 60°C. The Storage Temperature Is -40°C To 85°C. This Product Is Compliant With En 61643-11 And Iec 61643-11 Standards.
Product Details
SKU | A9L08300 |
---|---|
Part Number | A9L08300 |
Price | ZARÂ 2,341.08 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review