
calcActive())">
Ipf K 40 Modular Surge Arrester - 3 Poles - 340V
A9L15582
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9L15582
Ipf K 40 Modular Surge Arrester - 3 Poles - 340V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Ipf K 40 Product Is A Modular Surge Arrester. It Protects 3P Installations. The Imax Maximum Discharge Current Is 40Ka .The In Nominal Discharge Current Is 15Ka. The Multi-Pole Single-Piece Surge Arrester Range Is Adapted For Tt Earthing Systems. This Type 2 Incoming Protection Surge Arrester Is Recommended For A High Risk Level. The Uc Maximum Continuous Operating Voltage In Common Mode (Between Neutral And Earth) Is 340Vac. The Up Voltage Protection Level In Common Mode (Between Phase And Earth) Is 1.5Kv. The Ue Rated Operational Voltage Is 230Vac Or 400Vac +/- 10%. The Product Colour Is White (Ral9003).The Dimensions Are (W) 72Mm X (H) 81Mm X (D) 69Mm. The Weight Is 335G. The Degree Of Protection Is Ip20 And Ip40 In Modular Enclosure. The Operating Temperature Is -25°C To 60°C. The Storage Temperature Is -40°C To 85°C. This Product Is Compliant With Iec 61643-11 And En 61643-11 Standards.
Product Details
SKU | A9L15582 |
---|---|
Part Number | A9L15582 |
Price | ZARÂ 1,393.64 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review