
calcActive())">
Input Interface Module - 17.5 Mm - Electromechanical - 24 V Ac/Dc - 1 No
ABR1E118B
ZARÂ 1,417.64
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABR1E118B
Input Interface Module - 17.5 Mm - Electromechanical - 24 V Ac/Dc - 1 No
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Input Interface Module - 17.5 Mm - Electromechanical - 24 V Ac/Dc - 1 No
ZARÂ 1,417.64
Description
This Abr1 Input Interface Module Is Part Of The Range Harmony Interfaces Abr/Abs. It Is Supplied In The Form Of Compact Module, 17.5 Mm Wide. It Is Designed For Switching Input Signals To The Processor And Is Characterized By Its High Degree Of Contact Reliability Less Than 1 Fault Per 100 Million Operating Cycles At 17 V Dc, 5 Ma. The Switching Level Is Sufficiently High To Ensure That The Interfaces Can Directly Control Most Contactors And Indicator Lamps. It Is Based On Contactor Technology And Is Notable For Its Excellent Adaptation To Industrial Environments, Ensured By The Fact That It Conforms To The Most Recent Iec 947-5-1 Standards.
Product Details
SKU | ABR1E118B |
---|---|
Part Number | ABR1E118B |
Price | ZARÂ 1,417.64 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account