
calcActive())">
Inductive Sensor Xs1 M18 - L53Mm - Brass - Sn8Mm - 12..24Vdc - Cable 2M
XS118BHNAL2
ZARÂ 597.46
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS118BHNAL2
Inductive Sensor Xs1 M18 - L53Mm - Brass - Sn8Mm - 12..24Vdc - Cable 2M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Sensor Xs1 M18 - L53Mm - Brass - Sn8Mm - 12..24Vdc - Cable 2M
ZARÂ 597.46
Description
This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor In A Cylindrical M18 Design And Fixed Body. It Is Flush Mountable And In A Frontal Detection Face. It Supports 8Mm Nominal Sensing Distance And 1 No Npn Discrete Output. The Inductive Proximity Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection And No Load Current Consumption Of ≤10Ma. It Is Furnished With 2M Cable For Electrical Connection. It Is An Ip67 Rated Product. The Enclosure Is Made Of Nickel Plated Brass. The Length Of This Product Is 53Mm. It Weighs.105Kg. It Is Suitable For Railway, Mobile Equipment, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Ce, Csa And Ul. Inductive Sensors Come In Flush And Non Flush Versions, M8, M12, M18, M30 Short And Long Bodies Cylindrical Forms, Standard Cubic, Rectangular And Flat Forms. The Inductive Proximity Sensors For Non Contact Sensing Of Metal Objects Up To 60Mm. It Is Designed For Use In Industrial Applications Relating To Presence Detection.
Product Details
SKU | XS118BHNAL2 |
---|---|
Part Number | XS118BHNAL2 |
Price | ZARÂ 597.46 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review