
calcActive())">
Inductive Proximity Sensors Xs, Rotation Monitoring, M30, Sn10Mm, 120...3000C/Mn, 24...240Vac/Dc, Cable 2 M
XSAV12801
ZARÂ 6,055.35
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XSAV12801
Inductive Proximity Sensors Xs, Rotation Monitoring, M30, Sn10Mm, 120...3000C/Mn, 24...240Vac/Dc, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs, Rotation Monitoring, M30, Sn10Mm, 120...3000C/Mn, 24...240Vac/Dc, Cable 2 M
ZARÂ 6,055.35
Description
This Sensor Provides An Economical Solution For Detecting Slip, Belt Breakage, Drive Shaft Shear And Overloading. Dedicated To Rotation Monitoring, It Is Suitable For Conveyor Belts, Bucket Elevators And Archemedian Screws. And Also For Grinders, Crushers, Pumps, Centrifugal Driers, Mixers, Etc. This Product Is A Cylindrical, Flush Mountable Metal Sensor, Diameter 30Mm, Threaded M30 X 1.5. It Features A Cylindrical Metal Case And A 2M Long Cable. It Has A Sensing Distance Of 10Mm. Its Adjustable Frequency Range Is 120 Impluses/Min To 3000 Impluses/Min. Two-Wire, Ac/Dc (24V To 240Vac Or 24V To 210Vdc), 1 Nc Discrete Output.
Product Details
SKU | XSAV12801 |
---|---|
Part Number | XSAV12801 |
Price | ZARÂ 6,055.35 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review