
calcActive())">
Inductive Proximity Sensors Xs, Rot. Monitoring, 40X40X15, Sn15Mm, 6...6000C/Mn, 24...240Vac/Dc, 1/2" 0.15 M
XS9C11RMBL01U20
ZARÂ 8,114.73
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS9C11RMBL01U20
Inductive Proximity Sensors Xs, Rot. Monitoring, 40X40X15, Sn15Mm, 6...6000C/Mn, 24...240Vac/Dc, 1/2" 0.15 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs, Rot. Monitoring, 40X40X15, Sn15Mm, 6...6000C/Mn, 24...240Vac/Dc, 1/2" 0.15 M
ZARÂ 8,114.73
Description
This Xs Inductive Proximity Sensor Is Designed For Rotation Monitoring, Slip Detection And Shaft Overload Detection. It Provides A Simple, Economical Solution For Detecting Slip, Belt Breakage, Coupling Breakage And Overload. This Sensor Is Used In Grinder/Crusher, Mixer, Pump, Centrifugal Driver. And Also Conveyor Belt, Bucket Elevator, Archimedean Screw Applications. This Product Is A 40Mm X 40Mm X 15Mm Sensor, Flush Mountable In Metal. It Features A Plastic Case And A Remote 1/2-20 Unf Connector On.15M Flying Lead. It Has A Sensing Distance Of 15Mm. Two-Wire, Ac Or Dc Supply, 12V To 24V, Nc Function.
Product Details
SKU | XS9C11RMBL01U20 |
---|---|
Part Number | XS9C11RMBL01U20 |
Price | ZARÂ 8,114.73 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review