
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xsd 80X80X40, Plastic, Sn40Mm, 12...48 Vdc, Terminals
XSDC407139
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XSDC407139
Inductive Proximity Sensors Xs, Inductive Sensor Xsd 80X80X40, Plastic, Sn40Mm, 12...48 Vdc, Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor Has A Form 80Mm X 80Mm X 40Mm Design And Fixed Body. It Is Non-Flush Mountable And Has A Frontal Detection Face. It Supports 40Mm Nominal Sensing Distance And 1 No Discrete Output. The Inductive Proximity Sensor With A Rated Supply Voltage Of 12V To 48V Dc. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip67 Rated Product. The Enclosure Is Made Of Plastic. Its Dimensions Are 80Mm (Width) X 40Mm (Depth) X 100Mm (Height). It Is Suitable For Railway, Mobile Equipment, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Ce And Ccc. Inductive Sensors Come In Flush And Non-Flush Versions, M8, M12, M18, M30 Short And Long Bodies Cylindrical Forms, Standard Cubic, Rectangular And Flat Forms. The Inductive Proximity Sensors For Non Contact Sensing Of Metal Objects Up To 60Mm. It Is Designed For Use In Industrial Applications Relating To Presence Detection.
Product Details
SKU | XSDC407139 |
---|---|
Part Number | XSDC407139 |
Price | ZARÂ 5,591.80 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review