
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs9 M18, L64Mm, Full Ss 303, Sn10 Mm, 12...24 Vdc, M12
XS918R1PAM12
ZARÂ 5,191.68
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS918R1PAM12
Inductive Proximity Sensors Xs, Inductive Sensor Xs9 M18, L64Mm, Full Ss 303, Sn10 Mm, 12...24 Vdc, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs, Inductive Sensor Xs9 M18, L64Mm, Full Ss 303, Sn10 Mm, 12...24 Vdc, M12
ZARÂ 5,191.68
Description
The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. This Ip 68 Sensor Is Dedicated To Harsh Industrial Environments. It Operates From - 25°C To + 70°C . It Is A Cylindrical Sensor, Flush Mountable In Metal, Diameter 18Mm, Threaded M18 X 1. It Features A Cylindrical Metal Case And A M12 Connector. It Has A Sensing Distance Of 10Mm. Three-Wire, Dc Supply, 12V To 24V With Protection Against Reverse Polarity, No Function, Pnp Solid-State Output.
Product Details
SKU | XS918R1PAM12 |
---|---|
Part Number | XS918R1PAM12 |
Price | ZARÂ 5,191.68 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review