
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs9 40X40X15, Pbt, Sn15Mm, 24 Vdc, Cable 2 M
XS9C111A2L2
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS9C111A2L2
Inductive Proximity Sensors Xs, Inductive Sensor Xs9 40X40X15, Pbt, Sn15Mm, 24 Vdc, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. This Sensor Is Suitable For Position, Displacement And Deformation Control/Monitoring Applications. It Is A Flat Format Sensor (40Mm X 40Mm X 15Mm) , Flush Mountable In Metal. It Features A Plastic Case And A 2M Long Pvr Cable. It Has A Sensing Distance Of 15Mm. Two-Wire Dc, 12V To 24V, Analogue Output Signal 4Ma To 20 Ma. This Sensor Is Ecolab Certified.
Product Details
SKU | XS9C111A2L2 |
---|---|
Part Number | XS9C111A2L2 |
Price | ZARÂ 3,293.39 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review