
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs8 40X40X117, Pbt, Sn40 Mm, 12...48 Vdc, Terminals
XS8C4A4PCP20
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS8C4A4PCP20
Inductive Proximity Sensors Xs, Inductive Sensor Xs8 40X40X117, Pbt, Sn40 Mm, 12...48 Vdc, Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xs Turret Head (40 X 40 X 117 Mm) With An Inductive Proximity Sensor Has A Pbt Case. It Has A Supply Voltage Of 12V To 48V Dc. This General Purpose Flat Inductive Proximity Sensor Has An Increased Range. It Is Mountable Directly On A Surface, Thanks To 4 Screws Fixing Points. It Provides Mechanical Resistance And Chemical Withstand Thanks To Pbt Case. It Has A Yellow Led For Output Status Indication For Easier Sensor Setup And Troubleshooting. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). Its Increased Sensing Range Makes It Ideal For Process Where Precise Circulation Of Objects Is Not Possible. It Is Ccc, Ecolab, Csa, Ul Certified.
Product Details
SKU | XS8C4A4PCP20 |
---|---|
Part Number | XS8C4A4PCP20 |
Price | ZARÂ 2,427.41 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review