
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs8 40X40X117, Pbt, Sn20 Mm, 24...240Vac/Dc, Terminals
XS8C4A1MPP20
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS8C4A1MPP20
Inductive Proximity Sensors Xs, Inductive Sensor Xs8 40X40X117, Pbt, Sn20 Mm, 24...240Vac/Dc, Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xs Turret Head (40 X 40 X 117 Mm) With An Inductive Proximity Sensor Has A Pbt Case. It Has A Supply Voltage Of 24V To 240V Ac/Dc. This General Purpose Flat Inductive Proximity Sensor Has An Increased Range. It Is Mountable Directly On A Surface, Thanks To 4 Screws Fixing Points. It Provides Mechanical Resistance And Chemical Withstand Thanks To Pbt Case. It Has A Yellow Led For Output Status Indication For Easier Sensor Setup And Troubleshooting. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). Its Increased Sensing Range Makes It Ideal For Process Where Precise Circulation Of Objects Is Not Possible. It Is Ccc, Ecolab, Csa, Ul Certified.
Product Details
SKU | XS8C4A1MPP20 |
---|---|
Part Number | XS8C4A1MPP20 |
Price | ZARÂ 3,605.33 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review