
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs7 40X40X15, Pbt, Sn15Mm, 12...24 Vdc, M8
XS7C1A1PAM8
ZARÂ 1,206.56
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS7C1A1PAM8
Inductive Proximity Sensors Xs, Inductive Sensor Xs7 40X40X15, Pbt, Sn15Mm, 12...24 Vdc, M8
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs, Inductive Sensor Xs7 40X40X15, Pbt, Sn15Mm, 12...24 Vdc, M8
ZARÂ 1,206.56
Description
This Xs Flat (40 X 40 X 15 Mm) Inductive Proximity Sensor Has A Pbt Case. It Has A Supply Voltage Of 12V To 24V Dc. This General Purpose Flat Inductive Proximity Sensor Is Mountable Directly On A Surface, Thanks To Its 4 Screw Fixing Points. It Provides Mechanical Resistance And Chemical Withstand Thanks To Pbt Case. It Has A Yellow Led For Output Status Indication For Easier Sensor Setup And Troubleshooting. Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). It Has A Standard M8 Connector, Compatible With All Existing Market Sensor Cabling. It Is C-Tick, Ecolab, Csa, Ul Certified.
Product Details
SKU | XS7C1A1PAM8 |
---|---|
Part Number | XS7C1A1PAM8 |
Price | ZARÂ 1,206.56 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review