
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs7 26X26X13, Pbt, Sn10Mm, 12...24 Vdc, M12 0.15 M
XS7E1A1CAL01M12
ZARÂ 2,183.76
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS7E1A1CAL01M12
Inductive Proximity Sensors Xs, Inductive Sensor Xs7 26X26X13, Pbt, Sn10Mm, 12...24 Vdc, M12 0.15 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs, Inductive Sensor Xs7 26X26X13, Pbt, Sn10Mm, 12...24 Vdc, M12 0.15 M
ZARÂ 2,183.76
Description
The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A Flat Format, 26Mm X 26Mm X 13Mm, Flush Mountable Sensor. It Features A Plastic Case And A Remote M12 Connector On.15M Flying Lead. It Has A Sensing Distance Of 10Mm. Two-Wire, Dc Supply, 12V To 24V, No Terminals 1 And 4. This Sensor Is Ecolab Certified.
Product Details
SKU | XS7E1A1CAL01M12 |
---|---|
Part Number | XS7E1A1CAL01M12 |
Price | ZARÂ 2,183.76 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review