
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs7 15X32X8, Pbt, Sn5Mm, 12...24 Vdc, Cable 2 M
XS7F1A1PAL2
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS7F1A1PAL2
Inductive Proximity Sensors Xs, Inductive Sensor Xs7 15X32X8, Pbt, Sn5Mm, 12...24 Vdc, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xs Flat (15 X 32 X 8 Mm) Inductive Proximity Sensor Has A Pbt Case. It Has A Supply Voltage Of 12V To 24V Dc. This General Purpose Rectangular Inductive Proximity Sensor Is Mountable Directly On A Surface, Thanks To Its 2 Screw Fixing Points. It Provides Mechanical Resistance And Chemical Withstand Thanks To Pbt Case. It Has A Yellow Led For Output Status Indication For Easier Sensor Setup And Troubleshooting. Ip68 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). It Features Double Insulation For Better People And System Protection From Electrical Shocks. It Is C-Tick, Csa, Ul Certified.
Product Details
SKU | XS7F1A1PAL2 |
---|---|
Part Number | XS7F1A1PAL2 |
Price | ZARÂ 1,014.36 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review