
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs6 M12, L66Mm, Brass, Sn7Mm, 12...48 Vdc, M12
XS612B4PAM12
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS612B4PAM12
Inductive Proximity Sensors Xs, Inductive Sensor Xs6 M12, L66Mm, Brass, Sn7Mm, 12...48 Vdc, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A Cylindrical, Long Case, Non Flush Mountable Sensor. Diameter 12Mm, Threaded M12 X 1. It Features A Nickel Plated Brass Case And A M12 Connector. It Has A Sensing Distance Of 7Mm. Three-Wire, Dc Supply, 12V To 48V, No Function, Pnp Discrete Output.
Product Details
SKU | XS612B4PAM12 |
---|---|
Part Number | XS612B4PAM12 |
Price | ZARÂ 1,676.58 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review