
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs5 M30, L73Mm, Brass, Sn10Mm, 24...240Vac/Dc, 1/2"
XS530B1MAU20
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS530B1MAU20
Inductive Proximity Sensors Xs, Inductive Sensor Xs5 M30, L73Mm, Brass, Sn10Mm, 24...240Vac/Dc, 1/2"
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xs Cylindrical (M30 Thread) Inductive Proximity Sensor Has A Pps Sensing Face And A Nickel Plated Brass Case. It Has A Supply Voltage Of 24V To 240V Ac/Dc. This General Purpose Threaded Cylindrical Inductive Proximity Sensor Is Flush Mountable. It Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. Corrosion-Resistant And Non-Magnetic Nickel Plated Brass Provides Magnetic Shielding To The Sensor, Better Accuracy And Immunity To Magnetic Disturbance. It Has 4 Led Viewports For Easy Sensor Status Viewing, Setup And Troubleshooting. Ip67 And Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). It Is Ccc, Csa, Ul Certified.
Product Details
SKU | XS530B1MAU20 |
---|---|
Part Number | XS530B1MAU20 |
Price | ZARÂ 2,812.16 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review