
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs2 M18, L70Mm, Stainless, Sn12Mm, 12...24 Vdc, M12
XS218SANAM12
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS218SANAM12
Inductive Proximity Sensors Xs, Inductive Sensor Xs2 M18, L70Mm, Stainless, Sn12Mm, 12...24 Vdc, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. This Sensor Is Part Od The Food And Beverage Processing Series. It Is A Cylindrical, Non Flush Mountable Sensor. Diameter 18Mm, Threaded M18 X 1. It Features A Stainless Steel Cylindrical Boby And A M12 Connector. It Has A Sensing Distance Of 12Mm. Three-Wire, Dc Supply, 12V To 24V, No Function, Npn Solid-State Output .
Product Details
SKU | XS218SANAM12 |
---|---|
Part Number | XS218SANAM12 |
Price | ZARÂ 3,028.49 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review