
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 Ø 6.5, L42Mm, Stainless, Sn1.5 Mm, 12...24 Vdc, M8
XS1L06PA340S
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS1L06PA340S
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 Ø 6.5, L42Mm, Stainless, Sn1.5 Mm, 12...24 Vdc, M8
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor In Xs1 Cylindrical Ø6.5Mm Plain Design. It Is Flush Mountable And Has A Frontal Detection Face. It Supports 1.5Mm Nominal Sensing Distance And 1 Normally Opened Pnp Discrete Output. It Is Furnished With 3-Pin M8 Male Connector For Electrical Connection And 1 Led For Output State. It Is An Inductive Proximity Sensor With A Rated Supply Voltage Of 12V To 24V Dc, A No-Load Current Consumption Of ≤10Ma And A Switching Frequency Of ≤5000Hz. It Is An Ip67 Rated Product. The Enclosure Is Made Of Stainless Steel 303. Its Dimensions Are 42Mm (Length) X 10Mm (Height) And Weighs.01Kg. It Is Suitable For Railway, Mobile Equipment, Lifts, Escalators, Hoisting, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Csa, Ce And Ul. It Compliant With International Standards, Certifications In Standard And Increased Range. Ex Osiprox, Osisense Xs And Xt Inductive And Capacitive Proximity Sensors For Non-Contact Sensing. Inductive Proximity Sensors Technology For Non-Contact Sensing Of Metal Objects Up To 60Mm.
Product Details
SKU | XS1L06PA340S |
---|---|
Part Number | XS1L06PA340S |
Price | ZAR 2,102.99 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review