
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M8, L50Mm, Stainless, Sn1.5 Mm, 12...24 Vdc, Cable 2 M
XS1M08PC410
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS1M08PC410
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M8, L50Mm, Stainless, Sn1.5 Mm, 12...24 Vdc, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A Cylindrical, Flush Mountable Sensor. Diameter 8Mm, Threaded M8 X 1. It Features A Stainless Steel Case And A 2M Long Cable. It Has A Sensing Distance Of 1.5Mm. Four-Wire, , Dc Supply, 12V To 24V, No + Nc Function, Pnp Solid-State Output .
Product Details
SKU | XS1M08PC410 |
---|---|
Part Number | XS1M08PC410 |
Price | ZARÂ 2,033.55 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review