
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M8, L42.5Mm, Brass, Sn2.5Mm, 12..24Vdc, M8
XS108B3PAM8
ZARÂ 1,703.17
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS108B3PAM8
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M8, L42.5Mm, Brass, Sn2.5Mm, 12..24Vdc, M8
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M8, L42.5Mm, Brass, Sn2.5Mm, 12..24Vdc, M8
ZARÂ 1,703.17
Description
This Xs Cylindrical (M8 Thread) Inductive Proximity Sensor Has A Pps Sensing Face And A Nickel Plated Brass Case. It Has A Supply Voltage Of 12V To 24V Dc. This General Purpose Threaded Cylindrical Inductive Proximity Sensor Is Flush Mountable And Has An Increased Sensing Range. It Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. High Corrosion And Impact-Resistant Nickel Plating, Keeping Aspect And Performance Of The Sensor For A Longer Time. Nickel Plated Brass Provides Magnetic Shielding To The Sensor, Better Accuracy And Immunity To Magnetic Disturbance. It Has 4 Led Viewports For Easy Sensor Status Viewing, Setup And Troubleshooting. Ip65 And Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). It Has A Standard M8 Connector, Compatible With All Existing Market Sensor Cabling. It Is Csa, Ul Certified.
Product Details
SKU | XS108B3PAM8 |
---|---|
Part Number | XS108B3PAM8 |
Price | ZARÂ 1,703.17 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review