
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M30, L50Mm, Brass, Sn10Mm, 12...24 Vdc, Cable 2 M
XS1M30AB120
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS1M30AB120
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M30, L50Mm, Brass, Sn10Mm, 12...24 Vdc, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. This Solid-State Sensor Is Designed For Position, Displacement And Deformation Control/Monitoring. The Operating Principle Of This Sensor Is That Of A Damped Oscillator. The Degree Of Damping Will Depend On The Distance Of An Object From The Sensing Face. The Sensor Will Sense The Distance And Produce An Output Current With A Value Directly Proportional To This Distance. It Is A Diameter 30Mm Sensor With An 4Ma To 20Ma Analogue Output Signal Two-Wire, Dc Supply, 12V To 24V. It Features A Diameter 30Mm Cylindrical Metal Case And A 2M Long Cable. It Has A Sensing Distance Of 10Mm.
Product Details
SKU | XS1M30AB120 |
---|---|
Part Number | XS1M30AB120 |
Price | ZARÂ 3,471.06 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review