
calcActive())">
Inductive Proximity Sensors Xs Atex D, Rotation Monitoring Hazardous Area, M30, Sn10Mm, 6...150C/Mn, Nc, Cable 2 M
XSAV11373EX
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XSAV11373EX
Inductive Proximity Sensors Xs Atex D, Rotation Monitoring Hazardous Area, M30, Sn10Mm, 6...150C/Mn, Nc, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Sensor Is Dedicated To Rotation Monitoring In Hazardous Areas. It Complies With The 2014/34/Eu - Atex Directive. It Provides An Economical Solution For Detecting Slip, Belt Breakage, Drive Shaft Shear And Overloading. Dedicated To Rotation Monitoring, It Is Suitable For Conveyor Belts, Bucket Elevators And Archemedian Screws. And Also For Grinders, Crushers, Pumps, Centrifugal Driers, Mixers, Etc. This Product Is A Cylindrical Sensor, Flush Mountable In Metal, Diameter 30Mm, Threaded M30 X 1.5. It Features A Cylindrical Metal Case And A 2M Long Cable. It Has A Sensing Distance Of 10Mm. Its Adjustable Frequency Range Is 6 Impluses/Min To 150 Impluses/Min. Three-Wire, Dc Supply, 12V To 48V, Nc Function, Pnp Solid-State Output.
Product Details
SKU | XSAV11373EX |
---|---|
Part Number | XSAV11373EX |
Price | ZARÂ 6,436.54 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review