
calcActive())">
Indicator Bank, Harmony Xvb Universal, Ø 70 Mm Illuminated Unit With Light Diffuser, Steady, Yellow, Ip65, 24 V
XVBC2B8D
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVBC2B8D
Indicator Bank, Harmony Xvb Universal, Ø 70 Mm Illuminated Unit With Light Diffuser, Steady, Yellow, Ip65, 24 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony Xvb Illuminated Unit Is Supplied With 24V Ac/Dc And Has A Yellow Led With A Steady Light. This Yellow Indicating Bank Lens Is Designed As An Illuminated Unit To Be Connected With Base And Create Complete Tower Light. Its Integral Led Offers A Steady Light, Allowing It To Clearly Display The Status Of Your Machines In Applications Such As Automotive, Machine Tool, Material Handling, Packaging, Assembly Stations, Conveyors. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Simple And Modular Design To Allow For Easy Installation With Base Unit And Make Complete Tower Light. It Complies With International Standards And Certifications (Ccc, Csa C22-2 No.14, En/Iec 60947-5-1, Eac, Ul 508 Standards And Nema 4X).
Product Details
SKU | XVBC2B8D |
---|---|
Part Number | XVBC2B8D |
Price | ZAR 2,636.95 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review