
calcActive())">
Incandescent Bulb - Multi-Button - Front Mounted - 230 V
XACV07
ZARÂ 878.15
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XACV07
Incandescent Bulb - Multi-Button - Front Mounted - 230 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Incandescent Bulb - Multi-Button - Front Mounted - 230 V
ZARÂ 878.15
Description
This Harmony Xacv07 Is An Incandescent Bulb Multi-Button Front Mounted 230V. It Is Part Of The Range Harmony Xac Pendant Control Stations For Diameter 22Mm Plastic Signaling Units.
Product Details
SKU | XACV07 |
---|---|
Part Number | XACV07 |
Price | ZARÂ 878.15 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review