
calcActive())">
Iem3335 Energy Meter - 125 A - M-Bus - 1 Digital I - 1 Digital O - Multi-Tariff - Mid
A9MEM3335
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9MEM3335
Iem3335 Energy Meter - 125 A - M-Bus - 1 Digital I - 1 Digital O - Multi-Tariff - Mid
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
The Acti9 Iem3000 Series Energy Meters Offer An Attractive Range Of Three-Phase Din Rail-Mounted Energy Meters With An Lcd Display. Additional Local Signaling Includes Green Led Power-On Indicator, Flashing Yellow Led For Accuracy Checking, An Overload Alarm And Communication Indicators. This Meter Can Be Used In Sub-Billing Applications And Supports 4 Tariff Schedules. The Meter Provides The Following Accuracy Classes: Active Energy: Class 1 Per Iec 62053-21, Active Energy: Class B Per En 50470-3 And Active Energy: Class 1 Per Iec 61557-12. The Meter Will Measure Active And Reactive Power, Active And Reactive Energy, Voltage And Current. With Four Quadrant Energy Measurement. Designed For 50Hz Or 60Hz Networks, Supply Voltage Can Range From 100 To 277Vac Or 173 To 480Vac. Line Rated Current For This Meter Is Up To 125A Via Direct Connect And Will Support Single Phase And Neutral, Three Phase And Three Phase And Neutral Configurations. Communication Protocol Is M-Bus With Screw Terminal Support. There Is One Programmable Digital Input And One Programmable Digital Output That Can Be Used As A Pulsed Output. Certifications Include Eac, Ce, Ul And Mid. Product Dimensions Are As Follows: Width 4.96 In (126 Mm), Depth 2.72In (69 Mm), Height 4.1 In (103 Mm) And Product Weight 9.17 Oz (260 G).
Product Details
SKU | A9MEM3335 |
---|---|
Part Number | A9MEM3335 |
Price | ZARÂ 8,267.49 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review