Ict 16A 1No 24V 50Hz Contactor

A9C22111
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Acti9 Ict Is A Modular Contactor. It Is A 1P Remote Control Device With 1 Normally Open Contact. The In Rated Current Is 16A For Ac-7A And 6A For Ac-7B. The Ue Rated Operational Voltage Is 250Vac. The Uc Control Voltage Is 24Vac. This Device Could Be Used For Control Circuits. This Device Could Be Used For Remote Switching Small Motors (Fans, Mixers) Or Hvac System Applications. It Is Compatible With All The Acti9 Control Auxiliaries, For Lighting, Heating & Ventilation Control Applications. This Product Is Compliant With Iec/En 61095. Electrical Endurance Goes Up To 100000 Cycles For Ac-7A Or Ac-1, 30000 Cycles For Ac-7C, Ac-7B, Ac-3, Ac-5A Or Ac-5B The Maximum Switching Operations Is 100 Per Day. The Ui Rated Insulation Voltage Is 500Vac. The Uimp Rated Impulse Withstand Voltage Is 4Kv. Pollution Degree Is 2. It Is Din Rail Mountable. Its Width Is 2 Pitches Of 9Mm. The Product Color Is White (Ral9003). The Dimensions Are (W) 81Mm X (H) 18Mm X (D) 68.5Mm. According To Iec 60529 Standard, The Degree Of Protection Is Ip20 And Ip40 In Enclosure. The Operating Temperature Is From -5°C To 60 °C. The Storage Temperature Is From -40°C To 70°C.

Product Details

SKU A9C22111
Part Number A9C22111
Price ZAR 629.90
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Ict 16A 1No 24V 50Hz Contactor
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.