
calcActive())">
Iconic, Switch, Mechanism, 1/2 Way, 10Ax, 250V
40MW2
ZARÂ 58.02
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

40MW2
Iconic, Switch, Mechanism, 1/2 Way, 10Ax, 250V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Iconic, Switch, Mechanism, 1/2 Way, 10Ax, 250V
ZARÂ 58.02
Description
This Iconic Switch Is For Lighting. Its Connection Terminals Are Screw Terminal. The Rated Operational Voltage Of This Device Is 250V. It Is 23 Mm In Width, 23 Mm In Height, And 33 Mm In Depth. It Is A 1-Pole 1/2-Way Switch. Its Fixing Mode Is Mady By Clips. The Symbol Rated Current Is 10Ax. It Is Mercury Free.
Product Details
SKU | 40MW2 |
---|---|
Part Number | 40MW2 |
Price | ZARÂ 58.02 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review