Iconic, Cover Frame With Night Walk Sensor, White

4022NWC_XW
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Iconic Cover Frame Is White In Color. Its Matching Mounting Box Can Be Recessed Into The Surface Of The Wall With Flush Type. The Cover Frame Suits Horizontal Orientation. It Is 125 Mm In Width, 125 Mm In Height, And 40 Mm In Depth. Its Fixing Mode Is Made By Screws. It Is Compatible With The Iconic Range. This Cover Frame Is Sold In 10 Pieces. Its Rated Current Is 16. It Benefits From An Elegant Matt Finishing, Constituting An Added-Value For Your Interior Design. The Maximum Distance Detected Is 2 M When You Move. It Is Mercury Free.

Product Details

SKU 4022NWC_XW
Part Number 4022NWC_XW
Price ZAR 1,213.92
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Iconic, Cover Frame With Night Walk Sensor, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.