
calcActive())">
Head For Illuminated Selector Switch, Harmony Xb4, White Ø22 Mm 2 Position Spring Return
ZB4BK1413
ZAR 832.86
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB4BK1413
Head For Illuminated Selector Switch, Harmony Xb4, White Ø22 Mm 2 Position Spring Return
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head For Illuminated Selector Switch, Harmony Xb4, White Ø22 Mm 2 Position Spring Return
ZAR 832.86
Description
This Harmony Xb4, Illuminated White Selector Switch Head For Integral Led With Standard Handle Has 2 Positions, Operates With Spring Return From Right To Left Mechanism. This Illuminated Switch Head For Integral Led Provides An Ergonomic Interface For Controlling Your Machines. It Is Supplied With Standard Handle And Can Easily Be Installed On Compatible Selector Switch Units. It Provides A Clear Help In Setting Your Machines In Various Operating Modes, Even In Darker Control Rooms, And With A Clear Visual Feedback. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | ZB4BK1413 |
---|---|
Part Number | ZB4BK1413 |
Price | ZAR 832.86 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account