
calcActive())">
Head For Illuminated Push Button, Harmony Xb6, Yellow Rectang Flush Pushbutton Ø 16 Spring Return 12...24 V
ZB6DW5
ZAR 299.30
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB6DW5
Head For Illuminated Push Button, Harmony Xb6, Yellow Rectang Flush Pushbutton Ø 16 Spring Return 12...24 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head For Illuminated Push Button, Harmony Xb6, Yellow Rectang Flush Pushbutton Ø 16 Spring Return 12...24 V
ZAR 299.30
Description
This Harmony Zb6Dw5 Is A Yellow Rectangular Flush Illuminated Push Button Head, Spring Return, 12V To 24V. It Is Part Of The Range Harmony Xb6 Diameter 16Mm Monolithic Plastic Push Buttons, Switches, And Pilot Lights.
Product Details
SKU | ZB6DW5 |
---|---|
Part Number | ZB6DW5 |
Price | ZAR 299.30 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review