
calcActive())">
Head For Illuminated Push Button, Harmony Xb5, Plastic Pushbutton 6 Caps
ZB5AA98
ZARÂ 298.86
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB5AA98
Head For Illuminated Push Button, Harmony Xb5, Plastic Pushbutton 6 Caps
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head For Illuminated Push Button, Harmony Xb5, Plastic Pushbutton 6 Caps
ZARÂ 298.86
Description
This Harmony Xb5, Illuminated Flush Pushbutton Head Is Supplied With Set Of 6 Colored Caps. This Button Head With Set Of Colored Caps Provides 6 Different Cap Colors For Multi-Purposes Use In Operation Along With An Ergonomic Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Push-Button Units And Contact Blocks Via Snap-Fit Assembly. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Plastic Bezel, This Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | ZB5AA98 |
---|---|
Part Number | ZB5AA98 |
Price | ZARÂ 298.86 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review