
calcActive())">
Head For Illuminated Push Button, Harmony Xb4, Green Ø 40 Illum Mushroom Pushbutton Ø22 Mm Latching Integral Led
ZB4BW633
ZAR 1,340.85
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
ZB4BW633
Head For Illuminated Push Button, Harmony Xb4, Green Ø 40 Illum Mushroom Pushbutton Ø22 Mm Latching Integral Led
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head For Illuminated Push Button, Harmony Xb4, Green Ø 40 Illum Mushroom Pushbutton Ø22 Mm Latching Integral Led
ZAR 1,340.85
Description
This Harmony Xb4, Illuminated 40Mm Mushroom Green Button Head Operates With A Latched Push-Pull Mechanism. This Illuminated 40Mm Mushroom Shape Push Button Head For Integral Led Is Ideal For Situations Where Quick Actions Are Required For A Process Or Machine To Function Correctly Or Where Operator Movements Require Maximum Ergonomy. It Is Easily Combined With Harmony Range Of Contact Blocks To Perform A Large Variety Of Control Functions. It Is Clearly Distinguishable Visually At A Distance Thanks To Its Illuminated Head. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. The Clear Boot Prevents Growth Of Bacteria In Joints And Gaps, It Makes This Product Ideal For High Hygiene Environments. Its Highly Ergonomic Mushroom Push Button Shape Makes It Ideal For Use In Area Where Operator Wear Thick Gloves Or Where Users Have Impaired Movements.
Product Details
SKU | ZB4BW633 |
---|---|
Part Number | ZB4BW633 |
Price | ZAR 1,340.85 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review