
calcActive())">
Harmony Xvu, Illuminated Led Unit For Modular Tower Lights, White, Ø60, Steady, Ip65, 24 V Ac/Dc
XVUC27
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVUC27
Harmony Xvu, Illuminated Led Unit For Modular Tower Lights, White, Ø60, Steady, Ip65, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This White Illuminated Unit Is Designed As An Accessory To Be Connected With Base And Create Complete Tower Light. It Is Supplied With 24V Ac/Dc And Has A Mounting Diameter Of 60Mm. Its Integral Led Offers A Steady Light, Allowing It To Clearly Display The Status Of Your Machines. In Applications Such As Automotive, Machine Tool, Material Handling, Packaging, Assembly Stations, Conveyors. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65. It Makes It Ideal For Operation In Harsh Environments.
Product Details
SKU | XVUC27 |
---|---|
Part Number | XVUC27 |
Price | ZAR 1,520.44 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review