
calcActive())">
Harmony Xvp, Incandescent Bulb, Ba 15D, 4W, 24 V Ac/Dc
DL1BEBS
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

DL1BEBS
Harmony Xvp, Incandescent Bulb, Ba 15D, 4W, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony Dl1Bebs Is An Incandescent Bulb With Ba15D Base 4W, 24V Ac/Dc. This Is A Lighting Accessory For Harmony Range.
Product Details
SKU | DL1BEBS |
---|---|
Part Number | DL1BEBS |
Price | ZARÂ 102.42 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review