
calcActive())">
Harmony Xvl, Pilot Light, Plastic, Red, Ø8, Covered Led, Faston Connectors, 24 V Dc
XVLA234
ZAR 299.30
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVLA234
Harmony Xvl, Pilot Light, Plastic, Red, Ø8, Covered Led, Faston Connectors, 24 V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xvl, Pilot Light, Plastic, Red, Ø8, Covered Led, Faston Connectors, 24 V Dc
ZAR 299.30
Description
This Harmony Xvla234 Is A Red Pilot Light Diameter 8Mm. Its Degree Of Protection Is Ip40/Ip65 (With Seal). It Has Covered Led Included, 24V, Faston Connection. It Is Part Of The Range Harmony Xvl Diameter 8-12 Mm Plastic Pilot Lights.
Product Details
SKU | XVLA234 |
---|---|
Part Number | XVLA234 |
Price | ZAR 299.30 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review